Components
Unit of Measure
Weight |
N/A 618 g |
Materials |
N/A PA, SS, NBR, ED-R |
Tool Changing Size |
N/A A |
Tool Changing Series |
N/A 1 |
Flow Control Type |
N/A Check valve 6 |
Surface Sealing Type |
N/A 40mm suction cups |
Number of Sealing Inlets |
N/A 12 |
Sealing Inlet Pitch |
N/A 50mm x 50mm |
Number of Vacuum Zones |
N/A 1 |