All Categories
all-categories
Fully integrated venturi vacuum ejectors,
blow-off systems, and vacuum sensors.
Equipped with a manual tool changer
reducing downtime when the gripper
needs to be exchanged, replaced, or
when being maintained.
Sold with Printed Robot Flange (PRF)
flange plate for robot mounting.
/Asset/IVTC-A1.png
Our customizable 3D printed robot flange plate can accommodate any connection scenario up to 55mm in diameter making fit for use with Cobots. /Asset/PRF-A.png
IVTC-A Systems
(12) The IVTC-A SERIES can connect to our Area Surface Grippers (ASG-A) as well as custom vacuum tooling. Quickly swap plenums for various work instances and continue relying on our Integrated Vacuum Tool Changer to provide full control. Our lightweight all in one solution is capable of a flow rate of up to 152 l/pm and includes features such as vacuum blow off and a optional vacuum sensors. /Asset/IVTC-A-Systems.jpg
Integrated Vacuum Tool Changer (IVTC-A1)
FEATURES AND BENEFITS
Area Surface Gripper (ASG-A1)
Anubis 3D Area Surface Gripper (ASG) systems consist of 3 versions. PRECONFIGURED which includes various pre-engineered modules. SEMI-CONFIGURED uses the same pre-engineered modules but allows for further customization of the size and location of inlets and additional surface sealing options. Our FULLY CUSTOMIZED offers unbound innovation while working closely with our engineering and design team. /Asset/SURFACE-GRIPPER.jpg
Printed Robot Flange (PRF-A)
Printed Robot Flange (PRF-A)Our customizable 3D printed robot flange plate can accommodate any connection scenario up to 55mm in diameter making fit for use with Cobots. /Asset/PRF-A.png