Components

Unit of Measure

Weight

N/A 0.93 kg

Materials

N/A PA, SS, AI, Ni, NBR

Max Handled Weight

N/A 10 kg

Tool Changing Size

N/A A

Tool Changing Series

N/A 1

Mechanical Robot Interface

N/A Printed Robot Flange, PRF-A

Electrical Connection

N/A M12 connector, 12-pin male code A

Electrical Input/Output

N/A PNP/PNP or NPN/NPN

Connection, Compressed Air

N/A ø8 push-in connector

Feed Pressure, Optimal

N/A 80 psi

Control Valve

N/A Normally open

Number of Vacuum Zones

N/A 2

Number of Blow-off Zones

N/A 2

Flow Rate per Zone (max)

N/A 76 L/min

Flow Rate Total (max)

N/A 152 L/min

Air Consumption per Zone

N/A 23.5 L/min

Vacuum Sensing

N/A Digital

Operating Temperature Range

N/A 0 to 45 ºC

Operating Humidity Range

N/A 35 to 85 %RH

Vibration Resistant at 2g xyz

N/A 8 to 200 Hz

Noise Level Range

N/A 70 to 80 dBA