Components

Unit of Measure

Weight

N/A 52 g

Materials

N/A PA, SS, BRS

Tool Changing Size

N/A A

ISO 9409-1 specification

N/A 50-4-6

Flange Pattern Diameter

N/A 50 mm

Through Hole Diameter

N/A 6.5 mm

Number of Alignment Pin Holes

N/A 2

Alignment Pin Diameter

N/A 6 mm

Center Clearence Hole Diameter

N/A 31 mm