Unit of Measure
MTC Series |
N/A A |
Number of Vacuum Zones |
N/A 1 |
Number of Blow-off Zones |
N/A 1 |
Flow Rate per Zone (max) |
N/A 67 L/min |
Air Consumption per Zone |
N/A 18.7 L/min |
Vacuum Sensor on Board |
N/A Y |