The IVTC-A SERIES can connect to our Area Surface Grippers (ASG-A) as well as custom vacuum tooling. Quickly swap plenums for various work instances and continue relying on our Integrated Vacuum Tool Changer to provide full control. Our lightweight all in one solution is capable of a flow rate of up to 152 l/pm and includes features such as vacuum blow off and a optional vacuum sensors.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Number of Vacuum Zones

Flow Rate per Zone (max) (L/min)

Air Consumption per Zone (L/min)

Vacuum Sensor on Board

Item #

Number of Vacuum Zones

Number of Blow-off Zones

Flow Rate per Zone (max)

Air Consumption per Zone

CAD

N/A 1 N/A 1 N/A 42 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 1 N/A 1 N/A 42 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 42 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 42 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 1 N/A 1 N/A 67 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 1 N/A 1 N/A 67 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 67 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 67 L/min N/A 18.7 L/min N/A CAD Icon (for items table)
N/A 1 N/A 1 N/A 76 L/min N/A 23.5 L/min N/A CAD Icon (for items table)
N/A 1 N/A 1 N/A 76 L/min N/A 23.5 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 76 L/min N/A 23.5 L/min N/A CAD Icon (for items table)
N/A 2 N/A 2 N/A 76 L/min N/A 23.5 L/min N/A CAD Icon (for items table)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1