Print Back
Unit of Measure

Technical Specs

MTC Series

N/A A

Number of Vacuum Zones

N/A 2

Number of Blow-off Zones

N/A 2

Flow Rate per Zone (max)

N/A 67 L/min

Air Consumption per Zone

N/A 18.7 L/min

Vacuum Sensor on Board

N/A N