Print Back
Unit of Measure

Technical Specs

MTC Series

N/A A

Number of Vacuum Zones

N/A 1

Number of Blow-off Zones

N/A 1

Flow Rate per Zone (max)

N/A 76 L/min

Air Consumption per Zone

N/A 23.5 L/min

Vacuum Sensor on Board

N/A N